Technical data

KD455.59

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 17,3 mm
    Number of belts 1
    Number of teeth 96
    Number of rollers 1
    Weight 525 g
    Belt quality High Tenacity
  • OE equivalents

    OE equivalents
    Brand OE reference
    DACIA 130C17480R | 8200908180 | 8200939081
    LADA 130C17480R | 8200908180 | 8200939081
    RENAULT 130C17480R | 8200908180 | 8200939081
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    DACIA Logan Logan 09/2004 => 11/2012
    DACIA Logan Logan 2 01/2013 => 01/2017
    DACIA Sandero Sandero 06/2008 => 10/2012
    DACIA Sandero Sandero 2 10/2012 => 12/2016
    DACIA Lodgy Lodgy 04/2012 =>
    DACIA Dokker Dokker 09/2012 =>
    LADA Largus Largus 03/2012 =>
    RENAULT Kangoo Kangoo II 11/2007 => 04/2013
    RENAULT Symbol - Thalia Symbol - Thalia 10/2008 =>
    RENAULT Logan Logan 09/2004 => 11/2012
    RENAULT Sandero Sandero 06/2008 => 12/2012

Last product search