Technical data
KD455.60
TIMING KIT

-
Visual(s)
-
Main features
Width 1 27 mm Number of belts 1 Number of teeth 131 Number of rollers 2 Weight 785 g -
OE equivalents
Brand OE reference RENAULT 7701477009 -
Compatibility
Brand Model Generation Dates RENAULT Laguna Laguna II (BG0) 01/2001 => 02/2005 RENAULT Laguna Laguna II Phase 2 03/2005 => 09/2007