Technical data

KD455.62

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 25 mm
    Number of belts 1
    Number of teeth 89
    Number of rollers 2
    Weight 780 g
    Belt quality HT : teflon, High Tenacity
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 4418672 | 4431762 | 4431763 | 4506092
    RENAULT 7701473849 | 7701477380 | 8200004593 | 8200461911 | 8200839580
    VAUXHALL 9201540 | 93161859 | 93161860 | 93195464
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    OPEL Movano Movano A 10/1998 => 09/2003
    OPEL Movano Movano A FL 10/2003 => 10/2006
    OPEL Movano Movano A FL 2 10/2006 => 10/2010
    OPEL Vivaro Vivaro A 05/2001 => 07/2006
    OPEL Vivaro Vivaro A FL 07/2006 => 10/2014
    RENAULT Avantime Avantime 09/2001 => 03/2003
    RENAULT Espace Espace III FL 07/2000 => 10/2002
    RENAULT Espace Espace IV 09/2002 => 02/2006
    RENAULT Espace Espace IV Phase 2 03/2006 => 12/2010
    RENAULT Laguna Laguna II (BG0) 01/2001 => 02/2005
    RENAULT Laguna Laguna II Phase 2 03/2005 => 09/2007
    RENAULT Master Master II 09/1997 => 09/2003
    RENAULT Master Master II phase 2 10/2003 => 05/2006
    RENAULT Master Master II phase 2 FL 06/2006 => 01/2011
    RENAULT Trafic Trafic II 04/2001 => 07/2006
    RENAULT Trafic Trafic II FL 07/2006 => 10/2014
    RENAULT Vel Satis Vel Satis 01/2002 => 01/2005
    RENAULT Vel Satis Vel Satis FL 02/2005 => 12/2009
    VAUXHALL Movano Movano A 10/1998 => 09/2003
    VAUXHALL Movano Movano A FL 10/2003 => 10/2006
    VAUXHALL Movano Movano A FL 2 10/2006 => 10/2010
    VAUXHALL Vivaro Vivaro A 08/2001 => 06/2006
    VAUXHALL Vivaro Vivaro A FL 07/2006 => 10/2014

Last product search