Technical data

KD455.62

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 25 mm
    Number of belts 1
    Number of teeth 89
    Number of rollers 2
    Weight 780 g
    Belt quality HT : teflon, High Tenacity
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 4418672 | 4431762 | 4431763 | 4506092
    RENAULT 7701473849 | 7701477380 | 8200004593 | 8200461911 | 8200839580
    VAUXHALL 9201540 | 93161859 | 93161860 | 93195464
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    RENAULT AMC Cherokee 09/1984 => 01/1993
    RENAULT Clio Clio II FL 04/2001 => 05/2009
    RENAULT Mégane Classic Mégane Classic phase 1 09/1996 => 02/1999
    RENAULT Mégane Mégane II 09/2002 => 07/2009
    SEAT Cordoba Cordoba IV 09/2002 => 11/2009
    SEAT Ibiza Ibiza I 08/1984 => 02/1993
    SEAT Inca Inca 11/1995 => 06/2003
    SEAT Leon Leon I 08/1999 => 05/2006
    SEAT Leon Leon II 07/2005 => 05/2010
    SEAT Leon Leon II FL 05/2010 => 12/2012
    SEAT Toledo Toledo série 1 02/1991 => 09/1998
    SEAT Toledo Toledo série 3 09/2004 => 05/2009
    SEAT Altea Altea 03/2004 => 03/2009
    SKODA Octavia Octavia III 11/2012 =>
    TOYOTA Camry Camry (SV/CV10) 10/1982 => 10/1986
    TOYOTA Carina Carina (TA6*) 08/1981 => 09/1983
    TOYOTA Carina Carina E (AT/ST19*) 02/1992 => 12/1997
    TOYOTA Celica Celica (ST16) 08/1985 => 08/1989
    TOYOTA Corolla Corolla (100) 05/1992 => 04/1997
    TOYOTA Corolla Corolla (110) 04/1997 => 11/1999
    TOYOTA Hiace Hiace RH/LH11 02/1977 => 03/1983
    TOYOTA Hilux Hilux RN LN 3 & 4 08/1978 => 03/1984
    TOYOTA Land Cruiser Land Cruiser (HD/UZ10*) 01/1998 => 08/2007
    TOYOTA Land Cruiser Land Cruiser (BJ70) 11/1984 =>
    TOYOTA Land Cruiser Land Cruiser (BJ80) 01/1990 => 01/1998
    TOYOTA Land Cruiser Land Cruiser (KZJ9_/VZJ9_/KDJ9_) 04/1996 => 09/2002
    VAUXHALL Astra Astra MK IV 02/1998 => 12/2005
    VOLKSWAGEN Golf Golf VII 08/2012 => 03/2017
    VOLKSWAGEN Golf Golf VII FL 11/2016 =>
    VOLKSWAGEN Polo Polo X 06/2017 =>
    VOLKSWAGEN Sharan Sharan III FL 05/2015 =>
    VOLKSWAGEN Arteon Arteon 03/2017 =>

Last product search