Technical data

KD455.63

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 25 mm
    Number of belts 1
    Number of teeth 116
    Number of rollers 3
    Weight 1538 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 1606363 | 5636405 | 5636755 | 5636756 | 5636757
    RENAULT 7701050368 | 7701063970 | 7701063971 | 7701474198
    SAAB 5954474 | 5954516 | 5954524 | 5954557
    VAUXHALL 97229277 | 97381207 | 97381208 | 97381209
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    OPEL Vectra Vectra C 04/2002 => 09/2005
    OPEL Vectra Vectra C FL 10/2005 => 02/2009
    OPEL Signum Signum 06/2003 => 09/2005
    OPEL Signum Signum FL 10/2005 => 11/2008
    RENAULT Espace Espace IV 09/2002 => 02/2006
    RENAULT Espace Espace IV Phase 2 03/2006 => 12/2010
    RENAULT Vel Satis Vel Satis 01/2002 => 01/2005
    RENAULT Vel Satis Vel Satis FL 02/2005 => 12/2009
    SAAB 9-5 9-5 FL 09/2001 => 11/2005
    VAUXHALL Vectra Vectra C 04/2002 => 09/2005
    VAUXHALL Vectra Vectra C FL 10/2005 => 02/2009
    VAUXHALL Signum Signum 06/2003 => 09/2005
    VAUXHALL Signum Signum FL 10/2005 => 11/2008

Last product search