Technical data

KD457.35

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 25,4 mm
    Number of belts 1
    Number of teeth 239
    Number of rollers 2
    Weight 1200 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 078198119A
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI 80 80 (8C) 09/1991 => 07/1995
    AUDI A4 A4 Série 1 11/1994 => 12/1998
    AUDI A6 A6 Série 1 (AU55) 07/1994 => 09/1997
    AUDI A8 A8 Série 1 06/1994 => 12/1998
    AUDI Cabriolet Cabriolet (8G) 06/1991 => 08/2000
    AUDI Coupé Coupé (8B) 11/1988 => 01/1996

Last product search