Technical data

KD457.38

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 26,5 mm
    Width 2 21 mm
    Number of belts 2
    Number of teeth 122
    Number of teeth 2 81
    Number of rollers 3
    Weight 1656 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    VOLKSWAGEN 074109119R | 074109243F | 074109243R | 074130113J | 074130195B | 074130245 | 074198119 | 074198119H | 074198119Q
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    VOLKSWAGEN LT LT II 05/1996 => 05/2003
    VOLKSWAGEN LT LT III 06/2003 => 07/2006
    VOLKSWAGEN Transporter Transporter (F70) 09/1990 => 05/1996
    VOLKSWAGEN Transporter Transporter (F7D) 01/1996 => 06/2003

Last product search