Technical data

KD457.40

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 19 mm
    Number of belts 1
    Number of teeth 142
    Number of rollers 1
    Weight 630 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 074109119 | 074109243
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A3 A3 Cabriolet (8V) 10/2013 => 07/2016
    AUDI A3 A3 Série 3 FL 05/2016 =>
    AUDI A4 A4 Série 4 05/2015 =>
    AUDI A6 A6 série 4 phase 2 09/2014 =>
    AUDI TT TT série 3 07/2014 =>
    AUDI A1 A1 FL 11/2014 =>
    CITROEN Berlingo Berlingo (M59) 12/2002 => 02/2012
    CITROEN Berlingo Berlingo (B9) 05/2008 => 04/2015
    CITROEN C5 C5 (X7) 03/2008 => 06/2017
    CITROEN C4 C4 11/2004 => 01/2011

Last product search