Technical data

KD457.47

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 32 mm
    Width 2 24 mm
    Number of belts 2
    Number of teeth 207
    Number of teeth 2 87
    Number of rollers 4
    Weight 2480 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A4 A4 Série 1 11/1994 => 12/1998
    AUDI A4 A4 Série 1 FL 01/1999 => 09/2001
    AUDI A6 A6 Série 2 04/1997 => 05/2001
    AUDI A8 A8 Série 1 06/1994 => 12/1998
    AUDI A8 A8 Série 1 FL 10/1998 => 09/2002
    VOLKSWAGEN Passat Passat V 10/1996 => 08/2000
    VOLKSWAGEN Passat Passat V FL 10/2000 => 05/2005

Last product search