Technical data

KD457.48

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 30 mm
    Width 2 24 mm
    Number of belts 2
    Number of teeth 207
    Number of teeth 2 87
    Number of rollers 4
    Weight 2480 g
    Belt quality High Tenacity
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A4 A4 Serie 2 12/2000 => 12/2004
    AUDI A4 A4 Cabriolet 04/2002 => 12/2005
    AUDI A4 A4 Serie 2 FL 11/2004 => 06/2008
    AUDI A6 A6 Série 2 04/1997 => 05/2001
    AUDI A6 A6 Série 2 FL 06/2001 => 04/2005
    AUDI A6 A6 Allroad 02/2000 => 08/2005
    AUDI A8 A8 Série 1 FL 10/1998 => 09/2002
    SKODA Superb Superb 12/2001 => 03/2008
    VOLKSWAGEN Passat Passat V 10/1996 => 08/2000

Last product search