Technical data

KD457.62

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 30 mm
    Number of belts 1
    Number of teeth 253
    Number of rollers 4
    Weight 1913 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A6 A6 Série 2 04/1997 => 05/2001
    AUDI A6 A6 Série 2 FL 06/2001 => 04/2005
    AUDI A8 A8 Série 1 FL 10/1998 => 09/2002
    AUDI A8 A8 Série 2 11/2002 => 10/2007
    AUDI S6 S6 Série 2 09/1999 => 05/2001
    AUDI S6 S6 Série 2 FL 06/2001 => 01/2005
    AUDI S8 S8 Série 1 FL 05/1999 => 09/2002
    AUDI RS6 RS6 (4B) 07/2002 => 09/2004
    VOLKSWAGEN Phaeton Phaeton Phase I 05/2002 => 05/2007
    VOLKSWAGEN Phaeton Phaeton Phase III 05/2010 => 03/2016
    VOLKSWAGEN Touareg Touareg I 11/2002 => 11/2006

Last product search