Technical data

KD457.63

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 30 mm
    Number of belts 1
    Number of teeth 253
    Number of rollers 5
    Weight 2095 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 059109479B | 077109244C | 077109244E | 077109485C | 078109119J
    VOLKSWAGEN 059109479B | 077109244C | 077109244E | 077109485C | 078109119J
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHEVROLET Spark Spark FL (M300) 09/2012 => 12/2015
    CHEVROLET Lanos Lanos (T100) 09/1997 => 12/2002
    CHEVROLET Malibu Malibu (V300) 07/2012 => 12/2014
    CHEVROLET Trax Trax 04/2013 => 12/2015
    CHRYSLER Le Baron Le Baron 09/1981 =>
    CHRYSLER Grand Voyager Grand Voyager 03/2001 => 07/2004
    CHRYSLER Neon Neon 01/1999 => 09/2005
    CHRYSLER Neon Neon 10/1993 => 12/1998
    CHRYSLER PT Cruiser PT Cruiser 06/2000 => 11/2007
    CHRYSLER PT Cruiser PT Cruiser Cabriolet 08/2003 => 11/2007
    CHRYSLER Voyager Voyager II 03/1991 => 10/1995
    CHRYSLER Voyager Voyager III 01/1996 => 03/2001
    CHRYSLER Voyager Voyager IV 03/2001 => 06/2004
    CHRYSLER Voyager Voyager 10/1983 => 02/1991
    CITROEN AX AX - II 05/1991 => 07/1998
    CITROEN Berlingo Berlingo (M49) 07/1996 => 12/2002
    CITROEN Berlingo Berlingo (B9) 05/2008 => 04/2015
    CITROEN BX BX 09/1982 => 12/1994
    CITROEN C15 C15 10/1984 => 12/2005
    CITROEN C25 C25 série 2 09/1990 => 02/1994
    CITROEN C3 C3 II 11/2005 => 01/2011
    CITROEN C3 C3 (A51) 10/2009 => 09/2016
    CITROEN C5 C5 02/2001 => 08/2004
    CITROEN C5 C5 (X7) 03/2008 => 06/2017
    CITROEN C8 C8 06/2002 => 09/2014
    CITROEN CX CX 07/1974 =>
    CITROEN Evasion Evasion FL 10/1998 => 05/2002
    CITROEN Evasion Evasion 07/1994 => 09/1998
    CITROEN Jumper Jumper II 01/2002 => 06/2006
    CITROEN Jumper Jumper I 02/1994 => 12/2001
    CITROEN Jumpy Jumpy I 09/1995 => 12/2003
    CITROEN Relay Relay II 01/2002 => 06/2006
    CITROEN Saxo Saxo FL 09/1999 => 05/2005
    CITROEN Visa Visa 10/1978 =>
    CITROEN Xantia Xantia II 12/1997 => 05/2002
    CITROEN Xantia Xantia I 03/1993 => 12/1997
    CITROEN XM XM série 1 05/1989 => 06/1994
    CITROEN XM XM série 2 07/1994 => 07/2001
    CITROEN Xsara Picasso Xsara Picasso 12/1999 => 12/2010
    CITROEN Xsara Xsara FL 09/2000 => 08/2005
    CITROEN Xsara Xsara 07/1997 => 08/2000
    CITROEN C4 C4 11/2004 => 01/2011
    CITROEN C4 C4 (B7) 09/2010 =>
    CITROEN C4 Picasso C4 Picasso 09/2006 => 08/2013
    CITROEN DS4 DS4 04/2011 => 10/2015
    VOLKSWAGEN Transporter Transporter (F70) 09/1990 => 05/1996

Last product search