Technical data

KD457.84

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 20 mm
    Number of belts 1
    Number of teeth 163
    Number of rollers 2
    Weight 810 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A3 A3 Série 3 FL 05/2016 =>
    AUDI A3 A3 Cabriolet (8V) FL 05/2016 =>
    AUDI A1 A1 Sportback/Carver(GB/GH) 07/2018 =>
    AUDI Q3 Q3 Série 2 (F3) 07/2018 =>
    AUDI Q2 Q2 06/2016 =>
    SEAT Ibiza Ibiza V 01/2017 =>
    SEAT Leon Leon III FL (5F) 11/2016 =>
    SEAT Ateca Ateca 04/2016 =>
    SEAT Arona Arona 07/2017 =>
    SEAT Tarraco Tarraco 09/2018 =>
    SKODA Octavia Octavia III FL 02/2017 =>
    SKODA Superb Superb III 03/2015 =>
    SKODA Karoq Karoq 07/2017 =>
    SKODA Kodiaq Kodiaq 10/2016 =>
    SKODA Scala Scala 02/2019 =>
    VOLKSWAGEN Golf Golf Sportsvan Phase 1 02/2014 => 11/2017
    VOLKSWAGEN Golf Golf VII FL 11/2016 =>
    VOLKSWAGEN Golf Golf Sportsvan Phase 2 11/2016 =>
    VOLKSWAGEN Golf Golf VIII 07/2019 =>
    VOLKSWAGEN Passat Passat VIII 08/2014 => 07/2019
    VOLKSWAGEN Passat Passat VIII FL 07/2019 =>
    VOLKSWAGEN Polo Polo X 06/2017 =>
    VOLKSWAGEN Touran Touran II 05/2015 =>
    VOLKSWAGEN Tiguan Tiguan III 01/2016 =>
    VOLKSWAGEN Tiguan Tiguan Allspace 03/2017 =>
    VOLKSWAGEN Arteon Arteon 03/2017 =>
    VOLKSWAGEN T-Roc T-Roc 07/2017 =>

Last product search