Technical data
KD458.11
TIMING KIT

-
Visual(s)
-
Main features
Width 1 22 mm Number of belts 1 Number of teeth 165 Number of rollers 2 Weight 1105 g -
Compatibility
Brand Model Generation Dates FIAT Uno Uno (146) 01/1983 => 10/1989 FIAT Uno Uno (146) R89 10/1989 => 08/1995