Technical data

KD459.47

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 25,4 mm
    Number of belts 1
    Number of teeth 134
    Number of rollers 2
    Weight 835 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 0831-L3 | 0831-R9
    PEUGEOT 0831-L2 | 0831-R9
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN Berlingo Berlingo (M59) 12/2002 => 02/2012
    CITROEN Berlingo Berlingo (B9) 05/2008 => 04/2015
    CITROEN C3 C3 04/2002 => 10/2005
    CITROEN C3 C3 II 11/2005 => 01/2011
    CITROEN C3 C3 III (B618) 07/2016 =>
    CITROEN Xsara Picasso Xsara Picasso 12/1999 => 12/2010
    CITROEN Xsara Xsara FL 09/2000 => 08/2005
    CITROEN C3 Pluriel C3 Pluriel 05/2003 => 01/2011
    CITROEN C2 C2 09/2003 => 01/2010
    CITROEN C4 C4 11/2004 => 01/2011
    CITROEN C-Elysée C-Elysée 11/2012 => 01/2017
    CITROEN C-Elysée C-Elysée phase 2 01/2017 =>
    PEUGEOT 206 206 09/1998 => 12/2010
    PEUGEOT 307 307 03/2001 => 06/2005
    PEUGEOT 307 307 Restyling 06/2005 => 03/2009
    PEUGEOT Partner Partner (M59) 11/2002 => 02/2012
    PEUGEOT Partner Partner (B9) 05/2008 => 04/2015
    PEUGEOT Ranch Ranch (M59F/U) 11/2002 => 05/2008
    PEUGEOT 1007 1007 04/2005 => 07/2010
    PEUGEOT 207 207 03/2006 => 12/2015
    PEUGEOT 308 308 (T7) 09/2007 => 12/2015
    PEUGEOT 301 301 11/2012 => 01/2017
    PEUGEOT 301 301 phase 2 01/2017 =>

Last product search