Technical data

KD459.50

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 25,4 mm
    Number of belts 1
    Number of teeth 146
    Number of rollers 2
    Weight 1155 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 0831-K7 | 0831-S3
    FIAT 9467544580
    LANCIA 9467544580
    PEUGEOT 0831-K6 | 0831-S3 | 9467544580
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN C5 C5 02/2001 => 08/2004
    CITROEN C5 C5 FL 09/2004 => 06/2008
    CITROEN C8 C8 06/2002 => 09/2014
    PEUGEOT 406 406 FL 04/1999 => 10/2004
    PEUGEOT 607 607 05/2000 => 09/2004
    PEUGEOT 607 607 FL 10/2004 => 01/2011
    PEUGEOT 807 807 06/2002 => 09/2014

Last product search