Technical data

KD459.56

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 25,4 mm
    Number of belts 1
    Number of teeth 153
    Number of rollers 2
    Weight 895 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 0831-K1 | 0831-V6
    PEUGEOT 0831-K1 | 0831-K3 | 0831-V6
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN C5 C5 FL 09/2004 => 06/2008
    CITROEN C5 C5 (X7) 03/2008 => 06/2017
    CITROEN C8 C8 06/2002 => 09/2014
    CITROEN Dispatch Dispatch III 01/2007 => 09/2016
    CITROEN Jumpy Jumpy III 01/2007 => 06/2016
    CITROEN C4 C4 11/2004 => 01/2011
    CITROEN C4 Picasso C4 Picasso 09/2006 => 08/2013
    PEUGEOT 307 307 03/2001 => 06/2005
    PEUGEOT 307 307 Restyling 06/2005 => 03/2009
    PEUGEOT 807 807 06/2002 => 09/2014
    PEUGEOT Expert Expert III 01/2007 => 06/2016
    PEUGEOT 407 407 04/2004 => 08/2011

Last product search