Technical data

KD461.06

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 28 mm
    Width 2 22 mm
    Number of belts 2
    Number of teeth 112
    Number of teeth 2 78
    Number of rollers 3
    Weight 1510 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    HONDA 14400-P5T-G00 | 14510-P5T-G00 | 14520-P5T-G00
    ROVER LHN10029 | LHP100390 | LHP100550 | LHV100120 | MVF10001
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    NISSAN Micra Micra mk3 FL (K12E) 06/2005 => 04/2011
    NISSAN Sunny Sunny (B12) 06/1986 => 05/1990
    NISSAN Interstar Interstar II (X70) 11/2003 => 09/2006
    NISSAN Kubistar Kubistar (X76) 09/2003 => 11/2009
    OPEL Movano Movano A 10/1998 => 09/2003
    VAUXHALL Insignia Insignia MK I FL 12/2013 => 04/2017
    VAUXHALL Insignia Insignia MK II 04/2017 =>
    VOLKSWAGEN Bora Bora 09/1998 => 05/2005

Last product search