Technical data

KD461.08

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 30 mm
    Width 2 24 mm
    Number of belts 2
    Number of teeth 112
    Number of teeth 2 78
    Number of rollers 2
    Weight 1190 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ROVER 25 25 12/1999 => 07/2004
    ROVER 25 Streetwise 08/2003 => 04/2005
    ROVER 25 25 08/2004 => 04/2005
    ROVER 45 45 01/2000 => 05/2004
    ROVER 45 45 06/2004 => 04/2005
    MG MG ZR MG ZR 06/2001 => 04/2005
    MG MG ZS MG ZS 07/2001 => 04/2005

Last product search