Technical data

KD469.23

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 25 mm
    Number of belts 1
    Number of teeth 97
    Number of rollers 2
    Weight 810 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    TOYOTA Dyna Dyna(KD) 08/2001 => 02/2015
    TOYOTA Hiace Hiace RCH/LXH 10-20 08/1995 => 12/2013
    TOYOTA Hilux Hilux (KDN) 08/2001 => 08/2005
    TOYOTA Hilux Hilux (KUN25/15) 07/2005 => 10/2008
    TOYOTA Hilux Hilux FL (KUN25/15) 08/2008 => 08/2011
    TOYOTA Hilux Hilux (KUN 2./35) 06/2011 =>
    TOYOTA Land Cruiser Land Cruiser (KZJ9_/VZJ9_/KDJ9_) 04/1996 => 09/2002
    TOYOTA Land Cruiser Land Cruiser 120 (KD/GR) 09/2002 => 08/2009
    TOYOTA Land Cruiser Land Cruiser (J150) 08/2009 =>

Last product search