Technical data
KD470.09
TIMING KIT

-
Visual(s)
-
Main features
Width 1 21,6 mm Number of belts 1 Number of teeth 107 Number of rollers 1 Weight 468 g -
Compatibility
Brand Model Generation Dates MAZDA 323 323 (BF) 01/1985 => 12/1989 MAZDA 323 323 (BW) 01/1986 => 08/1993