Technical data

KD470.11

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 25,4 mm
    Number of belts 1
    Number of teeth 168
    Number of rollers 2
    Weight 870 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    KIA Clarus Clarus 05/1995 => 07/2001
    KIA Retona Retona 09/1999 => 05/2000
    KIA Sportage Sportage I 07/1993 => 09/2002
    MAZDA 626 626 (GD) 10/1987 => 01/1992
    MAZDA 626 626 (GV) 10/1988 => 02/1992
    MAZDA 626 626 (GV) 03/1992 => 10/1997

Last product search