Technical data
KD470.17
TIMING KIT

-
Visual(s)
-
Main features
Width 1 30 mm Number of belts 1 Number of teeth 101 Number of rollers 1 Weight 605 g -
Compatibility
Brand Model Generation Dates MAZDA MPV MPV 12/1995 => 10/1999