Technical data
KD470.22
TIMING KIT

-
Visual(s)
-
Main features
Width 1 30 mm Number of belts 1 Number of teeth 151 Number of rollers 3 Weight 1370 g Belt quality High Tenacity -
Compatibility
Brand Model Generation Dates KIA Carnival Carnival 01/1999 => 01/2002 KIA Sedona Sedona 09/1999 => 01/2002