Technical data

KD470.34

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 22 mm
    Number of belts 1
    Number of teeth 145
    Number of rollers 2
    Weight 740 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    KIA Mentor Mentor 05/1994 => 06/2001
    KIA Sephia Sephia II 09/1997 => 02/2001
    KIA Shuma Shuma 04/1997 => 09/2002
    MAZDA 323 323 (BA) 06/1994 => 09/1996
    MAZDA 323 323 (BA) FL 10/1996 => 07/1998
    MAZDA MX5 MX5 I (NA) 04/1990 => 02/1998
    MAZDA MX5 MX5 II (NB) 03/1998 => 08/2000
    MAZDA MX5 MX5 II FL (NB) 08/2000 => 03/2005
    MAZDA Xedos Xedos 6 10/1991 => 11/1999

Last product search