Technical data

KD473.08

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 32 mm
    Number of belts 1
    Number of teeth 265
    Number of rollers 2
    Weight 1135 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    MITSUBISHI Pajero Pajero 2 (V2/4) 12/1990 => 04/2004
    MITSUBISHI Pajero Pajero 3 (VD/VF) 02/2000 => 08/2006
    MITSUBISHI Shogun Shogun 2 (V2/4) 12/1990 => 05/2001
    MITSUBISHI Shogun Shogun 3 (V6/7) 02/2000 => 08/2006

Last product search