Technical data

KD474.07

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 16 mm
    Width 2 24 mm
    Number of belts 2
    Number of teeth 113
    Number of teeth 2 70
    Number of rollers 2
    Weight 1114 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HONDA Accord Accord IV 09/1989 => 08/1993
    HONDA Accord Accord V (CC) 03/1993 => 06/1995
    HONDA Accord Accord Aerodeck (CB) 07/1990 => 08/1993
    HONDA Accord Accord Coupé (CC1) 07/1991 => 08/1993
    HONDA Accord Accord Coupé (CD*) 09/1993 => 09/1997
    HONDA Accord Accord Aerodeck (CE*) 09/1993 => 12/1997
    HONDA Accord Accord V FL (CE/CF) 07/1995 => 08/1998
    HONDA Prelude Prelude (BB*) 10/1991 => 09/1996
    HONDA Prelude Prelude (BB*) 10/1996 => 09/2001
    HONDA Shuttle Shuttle (RA) 12/1994 => 10/2000
    ROVER série 600 600 04/1993 => 06/2000

Last product search