Technical data

KD474.10

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 26 mm
    Number of belts 1
    Number of teeth 124
    Number of rollers 1
    Weight 600 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HONDA Civic Civic (EJ/EK) 10/1995 => 03/2001
    HONDA Civic Civic (EC/ED/EE) 09/1987 => 08/1991
    HONDA Civic Civic (EG/EH/EJ) 09/1991 => 09/1995
    HONDA CRX CRX (EE/ED) 09/1987 => 12/1992
    HONDA CRX CRX (EG/EH) 03/1992 => 12/1998

Last product search