Technical data

KD477.05

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 25,4 mm
    Number of belts 1
    Number of teeth 103
    Number of rollers 1
    Weight 535 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    SUZUKI BALENO Baleno I 04/1995 => 12/2002
    SUZUKI GRAND VITARA Grand Vitara 05/1998 => 02/2005
    SUZUKI SWIFT Swift SF (JPN) 03/1989 => 08/1996
    SUZUKI SWIFT Swift II RS (HUN) 04/2005 => 09/2011
    SUZUKI VITARA Vitara(ET/TA) 10/1988 => 12/2005
    SUZUKI X90 X90 (SZ416) 11/1995 => 12/2000

Last product search