Technical data
KD477.07
TIMING KIT

-
Visual(s)
-
Main features
Width 1 25,4 mm Number of belts 1 Number of teeth 97 Number of rollers 1 Weight 530 g -
Compatibility
Brand Model Generation Dates SUZUKI BALENO Baleno I 04/1995 => 12/2002 SUZUKI JIMNY Jimny 1 (SN413/SN415) 09/1998 => 10/2018 SUZUKI SWIFT Swift SF FL (HUN) 09/1996 => 03/2005