Technical data
KD477.08
TIMING KIT

-
Visual(s)
-
Main features
Width 1 25,4 mm Number of belts 1 Number of teeth 97 Number of rollers 1 Weight 458 g -
Compatibility
Brand Model Generation Dates SUZUKI SWIFT Swift SF FL (HUN) 09/1996 => 03/2005