Technical data

KD479.01

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 25,4 mm
    Number of belts 1
    Number of teeth 111
    Number of rollers 1
    Weight 520 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    DAIHATSU Charade Charade (L251) 05/2003 => 08/2005
    DAIHATSU Cuore Cuore 10/1998 => 03/2003
    DAIHATSU Cuore Cuore L251 04/2003 => 08/2005
    DAIHATSU Cuore Cuore FL L251 09/2005 => 08/2007
    DAIHATSU Domino Domino 10/1998 => 06/2000
    DAIHATSU Move Move 04/1999 => 09/2002
    DAIHATSU Sirion Sirion 04/1998 => 01/2005
    DAIHATSU YRV YRV 08/2000 => 12/2007
    DAIHATSU Trevis Trevis 09/2006 => 11/2013

Last product search