Technical data
KD481.01
TIMING KIT

-
Visual(s)
-
Main features
Width 1 30 mm Number of belts 1 Number of teeth 281 Number of rollers 5 Weight 2486 g -
Replaced by
Technical data
Width 1 | 30 mm |
Number of belts | 1 |
Number of teeth | 281 |
Number of rollers | 5 |
Weight | 2486 g |