Technical data
KD484.00
TIMING KIT

-
Visual(s)
-
Main features
Width 1 22 mm Number of belts 1 Number of teeth 110 Number of rollers 1 Weight 635 g -
Compatibility
Brand Model Generation Dates HYUNDAI Accent Accent FL 10/1999 => 01/2003 HYUNDAI Accent Accent 02/2003 => 12/2006 HYUNDAI Getz Getz (BJ) 09/2002 => 08/2005