Technical data

KD484.01

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 22 mm
    Number of belts 1
    Number of teeth 105
    Number of rollers 2
    Weight 895 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HYUNDAI Accent Accent FL 10/1999 => 01/2003
    HYUNDAI Accent Accent 07/1994 => 09/1999
    HYUNDAI Accent Accent 02/2003 => 12/2006
    HYUNDAI Accent Accent(TR) 12/2005 => 02/2012
    HYUNDAI Coupé Coupé 01/2002 => 12/2006
    HYUNDAI Coupé Coupé 05/1995 => 12/2001
    HYUNDAI Coupé Coupé FL 09/2006 => 09/2008
    HYUNDAI Elantra Elantra 06/2000 => 01/2007
    HYUNDAI Lantra Lantra 05/1995 => 07/2000
    HYUNDAI Matrix Matrix 05/2001 => 08/2008
    HYUNDAI Matrix Matrix FL (TR09) 08/2008 => 03/2011
    HYUNDAI Getz Getz (BJ) 09/2002 => 08/2005
    HYUNDAI Getz Getz (BJ) FL 09/2005 => 12/2006
    HYUNDAI Getz Getz (TB) (IND) 01/2007 => 12/2008
    HYUNDAI Getz Getz (TB) 11/2006 => 01/2011
    HYUNDAI Tiburon Tiburon 01/2002 => 12/2006
    KIA Rio Rio II (BN) 06/2005 => 12/2006
    KIA Rio Rio II (TC) 09/2006 => 09/2011
    KIA Cerato Cerato 01/2004 => 12/2008

Last product search