Technical data

KD484.02

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 20 mm
    Number of belts 1
    Number of teeth 101
    Number of rollers 1
    Weight 505 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HYUNDAI Amica Amica 02/2000 => 07/2001
    HYUNDAI Amica Amica FL 07/2001 => 12/2003
    HYUNDAI Atos Prime Atos Prime 12/1999 => 06/2001
    HYUNDAI Atos Prime Atos Prime FL 07/2001 => 06/2004
    HYUNDAI Atos Prime Atos Prime FL 07/2004 => 03/2008
    HYUNDAI Atos Atos 01/1998 => 06/2001
    HYUNDAI Atos Atoz 05/1998 => 06/2001
    HYUNDAI Atos Atos FL 07/2001 => 06/2004
    HYUNDAI Atos Atos FL2 07/2004 => 03/2008
    HYUNDAI Getz Getz (BJ) 09/2002 => 08/2005
    HYUNDAI Getz Getz (BJ) FL 09/2005 => 12/2006
    HYUNDAI Getz Getz (TB) (IND) 01/2007 => 12/2008
    HYUNDAI Getz Getz (TB) 11/2006 => 01/2011
    HYUNDAI i10 i10 (IND) 12/2007 => 11/2010
    HYUNDAI i10 i10 (IND) 09/2010 => 10/2013
    KIA Picanto Picanto BC (SA) 01/2004 => 12/2007
    KIA Picanto Picanto SA 12/2007 => 04/2011

Last product search