Technical data

KD484.04

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 25,4 mm
    Number of belts 1
    Number of teeth 113
    Number of rollers 2
    Weight 1100 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HYUNDAI Coupé Coupé 01/2002 => 12/2006
    HYUNDAI Coupé Coupé 05/1995 => 12/2001
    HYUNDAI Elantra Elantra 06/2000 => 01/2007
    HYUNDAI Elantra Elantra 05/1995 => 05/2000
    HYUNDAI Lantra Lantra 05/1995 => 07/2000
    HYUNDAI Matrix Matrix 05/2001 => 08/2008
    HYUNDAI Sonata Sonata série 1 10/1988 => 06/1993
    HYUNDAI Tiburon Tiburon 01/2002 => 12/2006
    HYUNDAI Tucson Tucson 04/2004 => 09/2006
    KIA Carens Carens II 07/2002 => 05/2006

Last product search