Technical data
KD484.05
TIMING KIT

-
Visual(s)
-
Main features
Width 1 25,4 mm Number of belts 1 Number of teeth 162 Number of rollers 1 Weight 625 g -
Compatibility
Brand Model Generation Dates KIA Retona Retona 09/1999 => 05/2000 KIA Sportage Sportage I 07/1993 => 09/2002