Technical data
KD484.08
TIMING KIT

-
Visual(s)
-
Main features
Width 1 29 mm Width 2 12,7 mm Number of belts 2 Number of teeth 173 Number of teeth 2 65 Number of rollers 4 Weight 1696 g -
Compatibility
Brand Model Generation Dates HYUNDAI Santa Fé Santa Fé 08/2000 => 02/2006