Technical data
KD486.01
TIMING KIT

-
Visual(s)
-
Main features
Width 1 25 mm Number of belts 1 Number of teeth 171 Number of rollers 1 Weight 585 g -
OE equivalents
Brand OE reference DODGE 68031 478AA JEEP 68031 478AA -
Compatibility
Brand Model Generation Dates JEEP Cherokee Cherokee KK 07/2007 => 03/2014 JEEP Wrangler-CJ Wrangler JK 09/2006 => 09/2018 DODGE Nitro Nitro 06/2007 => 05/2011