Technical data

KDC458.00

TIMING CHAIN KIT

  • Visual(s)

  • Main features

    Main features
    Weight 1560 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 636597 | 6606024
    VAUXHALL 93191273
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ALFA ROMEO Mi.To Mi.To 04/2008 => 12/2010
    ALFA ROMEO Mi.To Mi.To 07/2010 => 09/2013
    CHEVROLET Aveo Aveo T300 06/2011 => 12/2015
    CHRYSLER Ypsilon Ypsilon 09/2011 => 12/2015
    CITROEN Nemo Nemo 12/2007 => 01/2018
    FIAT 500 Nuova 500 07/2007 => 06/2012
    FIAT Doblo Doblo II 01/2006 => 01/2010
    FIAT Doblo Doblo Cargo II 01/2006 => 01/2011
    FIAT Doblo Doblo III (263) 01/2010 => 02/2015
    FIAT Doblo Doblo Cargo III (263) 01/2010 => 02/2015
    FIAT Doblo Doblo Cargo III FL (263) 11/2014 =>
    FIAT Fiorino Fiorino (225) 12/2007 => 01/2016
    FIAT Panda Panda 169 09/2003 => 02/2013
    FIAT Punto Punto (188) FL 07/2003 => 11/2010
    FIAT Punto Grande Punto (199) 10/2005 => 01/2008
    FIAT Punto Punto Evo (199) 10/2009 => 12/2011
    FIAT Punto Grande Punto (199) 01/2008 => 12/2009
    FIAT Punto Grande Punto Actual (199) 01/2009 => 12/2011
    FIAT Punto Nuova Punto (199) 10/2011 => 08/2018
    FIAT Strada Strada II Pick-up 06/2006 => 06/2011
    FIAT Albea Albea 04/2002 => 12/2006
    FIAT Albea Albea FL 07/2006 => 07/2011
    FIAT Idea Idea 10/2003 => 06/2007
    FIAT Idea Idea FL 06/2007 => 01/2012
    FIAT Linea Linea 07/2007 =>
    FIAT Qubo Qubo 05/2008 => 01/2016
    FORD Ka Ka II 12/2008 => 01/2016
    LANCIA Ypsilon Ypsilon 10/2003 => 06/2012
    LANCIA Ypsilon Ypsilon 2011 05/2011 =>
    LANCIA Musa Musa 07/2004 => 09/2007
    LANCIA Musa Musa 10/2007 => 04/2011
    LANCIA Musa Musa FL 04/2011 => 12/2012
    OPEL Agila Agila 03/2000 => 12/2007
    OPEL Agila Agila II 12/2007 => 03/2015
    OPEL Astra Astra H 03/2004 => 11/2011
    OPEL Astra Astra J 09/2009 => 06/2018
    OPEL Astra Astra Classic III sur base H 01/2009 => 12/2010
    OPEL Combo Combo FL sur base Corsa C 06/2004 => 10/2011
    OPEL Combo Combo Tour FL sur base Corsa C 06/2004 => 10/2011
    OPEL Combo Combo sur base Fiat Doblo 10/2011 => 09/2018
    OPEL Corsa Corsa C FL 09/2003 => 07/2006
    OPEL Corsa Corsa D 07/2006 => 12/2010
    OPEL Corsa Corsa D FL 12/2010 => 09/2014
    OPEL Tigra Tigra Twintop 07/2004 => 07/2008
    OPEL Tigra Tigra Twintop FL 07/2008 => 08/2009
    OPEL Meriva Meriva A 05/2003 => 07/2010
    OPEL Meriva Meriva B 05/2010 => 10/2013
    OPEL Meriva Meriva B FL 11/2013 => 03/2017
    PEUGEOT Bipper Bipper 12/2007 =>
    SUZUKI IGNIS Ignis FL (RM) 09/2003 => 06/2008
    SUZUKI SWIFT Swift II RS (HUN) 04/2005 => 09/2011
    SUZUKI WAGON R Wagon R+ (RB) 03/2000 => 12/2008
    VAUXHALL Agila Agila 06/2000 => 12/2007
    VAUXHALL Astra Astra MK V 03/2004 => 12/2012
    VAUXHALL Combo Combo FL sur base Corsa C 06/2004 => 10/2011
    VAUXHALL Corsa Corsa MKII FL 09/2003 => 10/2006
    VAUXHALL Tigra Tigra Twintop 07/2004 => 07/2008
    VAUXHALL Tigra Tigra Twintop FL 07/2008 => 08/2009
    VAUXHALL Meriva Meriva A 05/2003 => 07/2010

Last product search