Technical data

KDC459.00

TIMING CHAIN KIT

  • Visual(s)

  • Main features

    Main features
    Weight 590 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 0816-J1
    PEUGEOT 0816-J1
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN Berlingo Berlingo (M59) 12/2002 => 02/2012
    CITROEN Berlingo Berlingo (B9) 05/2008 => 04/2015
    CITROEN C3 C3 04/2002 => 10/2005
    CITROEN C3 C3 II 11/2005 => 01/2011
    CITROEN C3 C3 (A51) 10/2009 => 09/2016
    CITROEN C5 C5 FL 09/2004 => 06/2008
    CITROEN C5 C5 (X7) 03/2008 => 06/2017
    CITROEN Dispatch Dispatch III 01/2007 => 09/2016
    CITROEN Jumpy Jumpy III 01/2007 => 06/2016
    CITROEN Xsara Picasso Xsara Picasso 12/1999 => 12/2010
    CITROEN C2 C2 09/2003 => 01/2010
    CITROEN C4 C4 11/2004 => 01/2011
    CITROEN C4 C4 (B7) 09/2010 => 06/2018
    CITROEN C4 Picasso C4 Picasso 09/2006 => 08/2013
    CITROEN C4 Picasso C4 Picasso II 05/2013 => 04/2018
    CITROEN C3 Picasso C3 Picasso 02/2009 => 03/2017
    CITROEN DS3 DS3 (A55) 03/2010 => 05/2014
    CITROEN DS3 DS3 (A55) FL 05/2014 => 01/2016
    CITROEN DS4 DS4 04/2011 => 10/2015
    CITROEN C-Elysée C-Elysée 11/2012 => 01/2017
    PEUGEOT 206 206 09/1998 => 12/2010
    PEUGEOT 307 307 03/2001 => 06/2005
    PEUGEOT 307 307 Restyling 06/2005 => 03/2009
    PEUGEOT Expert Expert III 01/2007 => 06/2016
    PEUGEOT Partner Partner (M59) 11/2002 => 02/2012
    PEUGEOT Partner Partner (B9) 05/2008 => 04/2015
    PEUGEOT Ranch Ranch (M59F/U) 11/2002 => 05/2008
    PEUGEOT 407 407 04/2004 => 08/2011
    PEUGEOT 1007 1007 04/2005 => 07/2010
    PEUGEOT 207 207 03/2006 => 12/2015
    PEUGEOT 308 308 (T7) 09/2007 => 12/2015
    PEUGEOT 3008 3008 03/2009 => 09/2013
    PEUGEOT 5008 5008 (T87) 09/2009 => 09/2013

Last product search