Technical data

KDC459.01

TIMING CHAIN KIT

  • Visual(s)

  • Main features

    Main features
    Weight 1042 g
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN C1 C1 06/2005 => 02/2012
    CITROEN C1 C1 FL 02/2012 => 04/2014
    PEUGEOT 107 107 06/2005 => 02/2012
    PEUGEOT 107 107 FL 02/2012 => 04/2014
    TOYOTA Yaris Yaris (NCP1/NLP10/SCP10) (JPN) 01/1999 => 08/2005
    TOYOTA Yaris Yaris 2 (KSP90/NLP90/SCP90) (FRA) 11/2005 => 07/2011
    TOYOTA Yaris Yaris 3 (KSP130/NLP130/NSP130) (FRA) 07/2011 => 07/2014
    TOYOTA Yaris Yaris 3 FL(KSP130/NLP130/NSP130) (FRA) 07/2014 =>
    TOYOTA Yaris Yaris 3 phase 3(KSP130/NLP130/NSP130) (FRA) 04/2017 =>
    TOYOTA Yaris Verso Yaris Verso (NCP) 08/1999 => 09/2005
    TOYOTA Aygo Aygo (KGB/WNB) 02/2005 => 02/2012
    TOYOTA Aygo Aygo FL (KGB/WNB) 02/2012 => 04/2014
    TOYOTA Aygo Aygo FL (KGB/PAB) 03/2018 =>

Last product search