Technical data

KDP452.070

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 22 mm
    Width 2 22 mm
    Number of belts 2
    Number of teeth 116
    Number of teeth 2 85
    Number of rollers 3
    Weight 3665 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FORD Courrier/Courier Courrier/Courier 02/1996 => 09/2002
    FORD Escort Escort VI 01/1995 => 09/2001
    FORD Fiesta Fiesta IV 95 08/1995 => 09/1999
    FORD Fiesta Fiesta IV FL99 08/1999 => 03/2002

Last product search