Technical data

KDP452.180

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 22 mm
    Number of belts 1
    Number of teeth 117
    Number of rollers 1
    Weight 2132 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 1566239
    MAZDA 1E06-15-010
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FORD Fiesta Fiesta IV 95 08/1995 => 09/1999
    FORD Fiesta Fiesta IV FL99 08/1999 => 03/2002
    FORD Fiesta Fiesta V 2002 03/2002 => 09/2005
    FORD Focus Focus 10/1998 => 10/2001
    FORD Focus Focus FL 11/2001 => 08/2004
    FORD Focus Focus C-MAX 06/2003 => 02/2007
    FORD Focus Focus II 09/2004 => 12/2007
    FORD Puma Puma 05/1997 => 12/2001
    FORD Fusion Fusion 06/2002 => 09/2005
    MAZDA 121 121 (JA/JB) 03/1996 => 01/2002
    MAZDA Mazda 2 Mazda 2 (DY) 03/2003 => 08/2005

Last product search