Technical data

KDP452.220

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 20 mm
    Number of belts 1
    Number of teeth 91
    Number of rollers 1
    Weight 1720 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FORD Fiesta Fiesta IV FL99 08/1999 => 03/2002
    FORD Focus Focus 10/1998 => 10/2001
    FORD Focus Focus FL 11/2001 => 08/2004
    FORD Focus Focus II 09/2004 => 12/2007
    FORD Focus Focus II FL 12/2007 => 09/2011
    FORD Galaxy Galaxy II (CA1) 04/2006 => 06/2010
    FORD Mondeo Mondeo IV (CA2) 06/2007 => 09/2010
    FORD Connect Tourneo Connect TC7 05/2002 => 06/2006
    FORD Connect Transit Connect TC7 05/2002 => 06/2006
    FORD S-Max S-Max 04/2006 => 06/2010
    FORD C-Max C-Max (CB3) 02/2007 => 08/2010

Last product search