Technical data

KDP452.240

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 22 mm
    Number of belts 1
    Number of teeth 117
    Number of rollers 1
    Weight 2150 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 1778516 | 1780142
    MAZDA C402-15-010C
    VOLVO 31368353
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FORD Fiesta Fiesta V 2002 03/2002 => 09/2005
    FORD Fiesta Fiesta V FL 10/2005 => 11/2008
    FORD Fiesta Fiesta VI 10/2008 => 05/2013
    FORD Fiesta Fiesta VI FL 11/2012 =>
    FORD Focus Focus C-MAX 06/2003 => 02/2007
    FORD Focus Focus II 09/2004 => 12/2007
    FORD Focus Focus II Coupé Cabriolet 07/2006 => 04/2008
    FORD Focus Focus II FL 12/2007 => 09/2011
    FORD Focus Focus III 03/2011 => 07/2015
    FORD Focus Focus II Coupé Cabriolet FL 04/2008 => 05/2012
    FORD Focus Focus III FL 09/2014 =>
    FORD Galaxy Galaxy II FL (CA1) 03/2010 => 04/2015
    FORD Mondeo Mondeo IV (CA2) 06/2007 => 09/2010
    FORD Mondeo Mondeo IV FL (CA2) 09/2010 => 12/2014
    FORD Fusion Fusion 06/2002 => 09/2005
    FORD Fusion Fusion FL 10/2005 => 06/2012
    FORD Connect Transit Connect II 10/2013 =>
    FORD Connect Tourneo Connect II 12/2013 =>
    FORD S-Max S-Max FL 03/2010 => 03/2015
    FORD C-Max C-Max (CB3) 02/2007 => 08/2010
    FORD C-Max C-Max II (CB7) 08/2010 => 03/2015
    FORD C-Max C-Max II FL (CEU) 04/2015 =>
    FORD Kuga Kuga II 11/2012 => 09/2016
    FORD B-Max B-Max 08/2012 =>
    MAZDA Mazda 2 Mazda 2 (DY) 03/2003 => 08/2005
    MAZDA Mazda 2 Mazda 2 FL (DY-N) 06/2005 => 01/2008
    VOLVO S40 S40 03/2004 => 06/2012
    VOLVO S60 S60 II 04/2010 => 10/2013
    VOLVO S60 S60 II FL 10/2013 =>
    VOLVO S80 S80 II 03/2006 => 10/2013
    VOLVO S80 S80 II FL 10/2013 =>
    VOLVO V40 V40 II 06/2012 =>
    VOLVO V70 V70 III 03/2007 => 10/2013
    VOLVO V70 V70 III FL 10/2013 => 11/2016
    VOLVO V50 V50 03/2004 => 06/2012
    VOLVO C30 C30 10/2006 => 12/2012
    VOLVO V60 V60 09/2010 => 10/2013
    VOLVO V60 V60 FL 10/2013 => 06/2018

Last product search