Technical data

KDP452.270

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Number of belts 1
    Number of teeth 117
    Number of rollers 1
    Weight 1880 g
    Belt quality High Tenacity
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FORD Fiesta Fiesta VI FL 11/2012 =>
    FORD Focus Focus III 03/2011 => 07/2015
    FORD Focus Focus III FL 09/2014 =>
    FORD Galaxy Galaxy II FL (CA1) 03/2010 => 04/2015
    FORD Mondeo Mondeo IV FL (CA2) 09/2010 => 12/2014
    FORD Connect Transit Connect II 10/2013 =>
    FORD Connect Tourneo Connect II 12/2013 =>
    FORD S-Max S-Max FL 03/2010 => 03/2015
    FORD C-Max C-Max II (CB7) 08/2010 => 03/2015
    FORD C-Max C-Max II FL (CEU) 04/2015 =>
    FORD Kuga Kuga II 11/2012 => 09/2016

Last product search