Technical data

KDP453.022

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 17 mm
    Number of belts 1
    Number of teeth 111
    Number of rollers 1
    Weight 1554 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    OPEL Astra Astra G 02/1998 => 12/2005
    OPEL Combo Combo sur base Corsa C 10/2001 => 06/2004
    OPEL Combo Combo Tour sur base Corsa C 04/2002 => 06/2004
    OPEL Meriva Meriva A 05/2003 => 07/2010
    VAUXHALL Astra Astra MK IV 02/1998 => 12/2005
    VAUXHALL Combo Combo sur base Corsa C 10/2001 => 06/2004
    VAUXHALL Meriva Meriva A 05/2003 => 07/2010

Last product search