Technical data

KDP453.060

TIMING KIT + WATER PUMP

  • Visual(s)

  • Main features

    Main features
    Width 1 24 mm
    Number of belts 1
    Number of teeth 169
    Number of rollers 3
    Weight 1970 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    DAEWOO Leganza Leganza (V100) 09/1997 => 01/2003
    DAEWOO Nubira Nubira II (J150) 06/1999 => 09/2004
    DAEWOO Nubira Nubira (J100) 09/1997 => 05/1999
    DAEWOO Rezzo Rezzo (U100) 04/2000 => 07/2005
    DAEWOO Tacuma Tacuma (U100) 06/2000 => 07/2005
    DAEWOO Evanda Evanda (V200) 08/2002 => 05/2005
    OPEL Astra Astra F 09/1991 => 02/2001
    OPEL Calibra Calibra 09/1989 => 07/1997
    OPEL Omega Omega B 02/1994 => 07/2003
    OPEL Vectra Vectra B 10/1995 => 01/1999
    OPEL Vectra Vectra A 09/1988 => 09/1995
    VAUXHALL Astramax Astramax 10/1991 => 03/1998
    VAUXHALL Astra Astra MK III 09/1991 => 03/2001
    VAUXHALL Calibra Calibra 06/1990 => 07/1997
    VAUXHALL Cavalier Cavalier 10/1988 => 10/1995
    VAUXHALL Omega Omega 04/1994 => 12/2003
    VAUXHALL Vectra Vectra 10/1995 => 03/2002

Last product search